Caterpillar AP255E

Caterpillar AP255E

Price
105,000 USD
Year
2016
Working hours
155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP255E
CategoryAsphalt pavers
Serial NumberD8A00355
Unit NumberKM05122
Catalog NumberCU4460555
Manufacturing Year2016
Hours155 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAP255E ASPHALT PAVER
CONSISTING OF:
CONTROL, AUGER, SONIC SENSOR
CTL, CONVEYOR, SONIC SENSOR
HOLT'S FREIGHT
HOLT'S PDI
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, U.S.
LANE 1 ORDER
PACKING, CONTAINER
PANEL, POWER SUPPLY, 110V
PAVING WIDTH 6" - 11' 1"
PRODUCT LINK, CELLULAR PL641
SCREED, AS3143
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone