Caterpillar AP1055F

Caterpillar AP1055F

Price
550,000 USD
Year
2014
Working hours
1965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP1055F
CategoryAsphalt pavers
Serial NumberRLM00100
Unit NumberAA-11788
Catalog NumberCU4354533
Manufacturing Year2014
Hours1965 h
CountryMexico
LocationGuadalajara
Pricing
Price Excluding Tax$ 550,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
TRUCK HITCHTRUCK HITCH
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERSAUTO BURNERS
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, MANUALCONTROLS, MANUAL
CONTROLS, NON CONTACTING FEEDER (SONIC)CONTROLS, NON CONTACTING FEEDER (SONIC)
CONTROLS, NON CONTACTING GRADE (SONIC)CONTROLS, NON CONTACTING GRADE (SONIC)
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
CONTROLS, SLOPECONTROLS, SLOPE
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
GENERATOR SYSTEMGENERATOR SYSTEM
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Yes
  • Máquina en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Elementos OK.
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Sistema OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Rojo - CAT
  • En buenas condiciones.
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Sistema OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Sistema OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGERuedas OK. Banda derecha nueva 100% de vida. Banda izquierda 50% de vida.
Cleats / GrousersGood
Front BogiesGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftGoodTiene cuartiaduras.
Rubber Track / Belt - RightGoodNueva
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
WheelsGood
comments, misc. repairs, general remarks
  • Máquina lista para trabajar.
  • Cuentas con sensores sonicos Controles auxiliares para manipulación de regla. KIT de extenciones
paver / screed / conveyor
  • Sistema en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone