Caterpillar AP1055F

Caterpillar AP1055F

Price
349,500 USD
Year
2015
Working hours
2627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP1055F
CategoryAsphalt pavers
Serial NumberTJ500209
Unit Number1914U003
Catalog NumberCU4484049
Manufacturing Year2015
Hours2627 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$ 349,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
PUSH ROLLERPUSH ROLLER
TRUCK HITCHTRUCK HITCH
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERSAUTO BURNERS
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, MANUALCONTROLS, MANUAL
CONTROLS, NON CONTACTING FEEDER (SONIC)CONTROLS, NON CONTACTING FEEDER (SONIC)
CONTROLS, NON CONTACTING GRADE (SONIC)CONTROLS, NON CONTACTING GRADE (SONIC)
CONTROLS, SLOPECONTROLS, SLOPE
SCREED, VENTILATION SYSTEMSCREED, VENTILATION SYSTEM
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
GENERATOR SYSTEMGENERATOR SYSTEM
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
POWER CROWN CONTROLPOWER CROWN CONTROL
AUTO GRADE CONTROLAUTO GRADE CONTROL
WANDWAND
POWER SLOPE CONTROLPOWER SLOPE CONTROL
AUTO SLOPE CONTROLAUTO SLOPE CONTROL
Additional InformationPictures taken 8-9-19 @ 2625 hours

EXTENSIONS
HEATED END GATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • GoodAll panels and doors are straight, minor asphalt buildup.
  • Good
  • GoodAll straight.
  • Good
  • GoodMinor fading.
  • GoodNo dents/damage.
  • GoodNew screed installed 8-5-19 at 2625 hrs.
  • GoodAll straight, no damage.
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodMay 2015
gauges, operator station, console
  • GoodBoth are straight, no damage.
  • GoodBoth monitors are in excellent condition, no scratches.
  • Good
  • GoodAll working.
  • Good2625 hrs
  • GoodNo damage.
  • GoodMinor tear in top corner of RH seat.
  • GoodAll are soft key style switches, VGC.
engine
  • Yes
  • No
  • No
  • ELC
  • Normal, 84 psi.
  • None, normal.
  • Good
  • GoodNo leaks/looseness.
  • Good
  • Good
  • Good
  • GoodEngine starts and runs correctly.
  • Good
cooling system
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • GoodClean, no damage.
electrical, starting and charging system
  • Good
  • GoodSecured correctly.
  • GoodAll lights working.
  • Good
  • GoodNo visible issues.
final drives
  • No leaks.
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGoodCleats in GC, none missing.
Drive TiresGoodLH drive wheels GC. RH has some minor rubber cuts in edge of outer wheel.
IdlersGoodIdlers/rubber in GC, RH idlers look new..
RollersGoodSome show minor wear.
Rubber Track / Belt - LeftGoodSmooth tread belt, shows some wear..
Rubber Track / Belt - RightGoodSmooth tread belt. Shows some wear, minor edge cut.
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
comments, misc. repairs, general remarks
  • Inspected 8-9-19 at 2625 hrs.
  • New CAT SE60V screed installed 8-5-19 at 2625 hours.
  • Machine comes with 4 11" screed extension kit (25 package), new in box.
  • Also included: 2- 30 averaging skis (one ski has minor bend/damage), 6 sonic sensors, 2 contacting sensors, sensor wiring.
paver / screed / conveyor
  • New CAT SE60V screed. Installed 8-5-19 at 2625 hours.
  • GoodGC, minor wear/rounding.
  • Good
  • Good
  • GoodConveyor slats show very little wear, still plenty of chain adjustment remaining. Conveyor floor GC, measures 5.59 mm (0.22”) at thinnest spot, new is 6.35 mm (0.25”).
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDry.
  • Good
  • GoodNo leaks.
  • Good
  • GoodElectric screed heat.
  • Good
  • GoodNew complete screed at 2625 hrs.
  • GoodNo looseness.
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone