Quick Search

Caterpillar AP1000E

Caterpillar AP1000E

Price
$173,179
Year
2012
Working hours
3,490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Empire Southwest LLC
Eloy, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar AP1000E
CategoryAsphalt pavers
Serial NumberT1F00162
Unit NumberE174134
Catalog Number4883587
Year2012
Hours3,490 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax173,179 USD
Tax-
Price Including Tax-
Details
Accessories
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
POWER CROWN CONTROLPOWER CROWN CONTROL
POWER SLOPE CONTROLPOWER SLOPE CONTROL
Additional informationPUSH ROLLERS
EXTEND-A-MAT-SCREED
MIN: 10 FT
SCREED
PRODUCT LINK: INCLUDES
STEEL TRK SHOE WIDTH: WHEELED
TIRE SIZE: 18.00-25
MAX: 19 FT 6 IN
RUBBER TRACK WIDTH: STANDARD BOGIES
FEEDER CONTROL
ENGINE TIER RATING: TIER FOUR INTERIM
ECM DOWNLOAD: YES
SONIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering