2018 CAT AP655F For Sale - 121,500 USD | Cat Used
Quick Search

CAT AP655F

CAT AP655F

Year
2018
Working hours
5,954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Hope Mills, NC
+1 877 228 3519
Show phone number
Basic information
BrandCAT AP655F
Caterpillar Financial
CategoryAsphalt pavers
Serial NumberMH600394
Unit NumberUS-1271611
Catalog Number10129408
Year2018
Hours5,954 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax121,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Lighting, Night PavingLighting, Night Paving
Power Assisted DrivePower Assisted Drive
Screed, End Gate - HeatedScreed, End Gate - Heated
Screed, Slope ControlScreed, Slope Control
Screed Type, Hydraulic - Rear ExtensionsScreed Type, Hydraulic - Rear Extensions
Slope Sensors - IncludedSlope Sensors - Included
Product LinkProduct Link
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Crown Control - PowerCrown Control - Power
Screed Extensions - Height Control - PowerScreed Extensions - Height Control - Power
Screed Extensions - Slope Control - PowerScreed Extensions - Slope Control - Power
Screed Heating System - ElectricalScreed Heating System - Electrical
Screed, Extensions - HydraulicScreed, Extensions - Hydraulic
Screed, WandScreed, Wand
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 months/1,000 hour Equipment Protection Plan may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
350
  • Yes
  • FairHas been dented.
  • Good
  • FairPaint chipping.
  • Good
  • Good
  • FairDull, faded and chipping.
  • FairCovered in asphalt.
  • FairHas asphalt on it.
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
820
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairCovered in asphalt.
  • Good
  • Good
  • Good
  • Good
  • FairLeft cushion has a small hole
  • Good
engine
810
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • FairTip is dented some.
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
1920
  • FairHas asphalt on it.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas built up asphalt.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive TiresGood
RollersGood
Rubber Track / Belt - LeftFairWorn 78% 1.5inch
Rubber Track / Belt - RightFairWorn 78% 1.5inch
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • Fair Machine
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering