Quick Search

CAT AP255E

CAT AP255E

Year
2018
Working hours
123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT AP255E
WAGNER EQUIPMENT CO.
CategoryAsphalt pavers
Serial NumberD8A00416
Unit Number522796
Catalog Number10121964
Year2018
Hours123 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information122/04/22/24
2 SPD HYDRAULIC MOTOR
2018 CATERPILLAR AP255E PAVER
AS IS / AS RECEIVED
CENTRAL PAVING WIDTH REDUCTION
CONTROL, AUGER, PADDLE SENSOR
CONTROL, AUGER, SONIC SENSOR IN
CONTROL, GRADE, MECHANICAL
ENGINE, C2.2, 45HP, TIER 4
EXTENSIONS, 3.0 TO 3.4M IN
GENERATOR,12KW TO SCREED & AUX
INSTRUCTIONS, ENGLISH
LED TOUCH PAD CONTROLS,GRAB IRON
LIGHT SYSTEM, ROAD CIRCULATION
Online Owner's Manual
PACKAGE, PAVING WIDTH 3.0M ESH
PANEL, POWER SUPPLY, 110V
PRODUCT LINK, CELLULAR PL641
SAFETY BEACON, CROWN CONTROL,
SCREED, AS3143
STANDARD OPERATOR PLATFORM
TRAVEL ALARM, SIGNAL LIGHTS,
VERY CLEAN UNIT, LIKE NEW
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 122
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • 122
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Battery cables dirty
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
1800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
800
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGood
Front BogiesGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • Good
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering