Blaw-Knox PF5510

Blaw-Knox PF5510

Price
21,000 USD
Year
1996
Working hours
4323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBlaw-Knox PF5510
CategoryAsphalt pavers
Serial Number551001-01
Unit Number471243
Catalog NumberCU4509775
Manufacturing Year1996
Hours4323 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 21,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
SCREED, FUEL HEATING SYSTEMSCREED, FUEL HEATING SYSTEM
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
Additional Information16" AUGER / PAVE WIDTH 10-30'
1996 BLAW-KNOX PF5510 PAVER
4323/08/08/19
AS IS / AS RECEVIED
CONSOLE,STD/12V SYSTEM W/130AMPS
CONTROLS, MANUAL / PUSH ROLLER
CONTROLS,SLOPE/POWER SLOPE CTRL
DUAL SEATS, VINYL STANDARD(WORN)
ENGINE,QSB 5.9-30TAA,188HP,
HOPPER: 10.4' / SCREED 19.5'
HYDRAULICS, STANDARD
NEW TRACKS INCLUDED /IN 2 CRATE
SCREED,EXTENDABLE/12" EXTENSIONS
UNDERCARRIAGE,TRACKS 19"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear
  • FairNormal use
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Oil/asphalt under engine
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
final drives
  • No visible issues or noise
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECustomer has new track belts in the crate can be included?...
Drive TiresFairUsed
Front BogiesFairUsed
IdlersFairUsed
RollersFairUsed
Rubber Track / Belt - LeftFairHas damage
Rubber Track / Belt - RightFairHas damage
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
WheelsGood
comments, misc. repairs, general remarks
  • Photos
  • New tracks can be included in deal
  • Screed has 12 in extensions
paver / screed / conveyor
  • Good
  • Good
  • FairNormal used
  • Good
  • Good
  • Good
  • Good
  • FairPins worn
  • Good
  • Good
  • FairUsed
  • Good
  • Good
  • FairNormal wear
  • Good
  • FairUsed
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone