Bitelli BB632

Bitelli BB632

Price
22,433 USD
Year
2001
Working hours
3438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBitelli BB632
CategoryAsphalt pavers
Serial Number010990
Unit Number22040836
Catalog NumberCU4375738
Manufacturing Year2001
Hours3438 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 22,433
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • FairPOIGNEES A CHANGER DES PORTES
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • FairSIÈGE DÉCHIRÉ
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
cooling system
  • PoorFLEXIBLE A CHANGER
electrical, starting and charging system
  • Fair
  • PoorFEUX AVANT DE TRAVAIL A CHANGER
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
WheelsGood
comments, misc. repairs, general remarks
  • FR-20
  • BB632 SANS EXTENSION LARGEUR DE POSE 3.2M / AVEC UN KIT DEXTENSION 3.6M ET 2 KIT D EXTENSIONS 4M
  • ETAT DES VÉRINS : A CONTRÔLER CAR FUITE SUR RELEVAGE DE TABLE, DE NIVELLEMENT, ET DEXTENSIONS ET TRÉMIES
  • AILES DE VIS 60% DUSURE / PALIER DE VIS EXTÉRIEUR DROIT ET GAUCHE , PALIER DE VIS INTÉRIEUR DROIT ET GAUCHE =ROULEMENT H.S.
  • PALPEUR DE VIS MÉCANIQUE 2 MAIS PALETTE H.S.
paver / screed / conveyor
  • PoorMANQUE LE GUIDE
  • PoorTÔLE DE FOND USÉE A 80%/ CHAÎNE A BARREAUX USÉE A 50%
  • FairBAVETTE H.S.
  • PoorA CONTRÔLER FUITE
  • PoorROULEAUX DÉMONTÉS / ROULEMENT DÉMONTÉ
  • PALETTE DE PALPEUR DE CONVOYEUR H.S.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone