Bitelli BB621C

Bitelli BB621C

Price
On Request
Year
2008
Working hours
3419 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBitelli BB621C
CategoryAsphalt pavers
Serial NumberB2E00300
Unit Number22042506
Catalog NumberCU4574257
Manufacturing Year2008
Hours3419 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, EXTENDABLESCREED, EXTENDABLE
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, EXTENDABLESCREED, EXTENDABLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Fair2 poignées de porte et 2 poignées de table
  • Poor
safety items
  • Fairfaible
  • Good
gauges, operator station, console
  • Yessur clé USB
  • Yessur clé USB
  • Good
engine
  • Fairchanger le tube échappement et le collier déchappement
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEchaîne de chenille usée à hauteur de 70%/ roue denteler à changer
Rubber Track / Belt - LeftPoorpatin H.S.
Rubber Track / Belt - RightPoorpatin H.S.
comments, misc. repairs, general remarks
  • fr-20
  • table sans extensions 1.40 m à 2.6m
  • ailes de vis usé à hauteur de 30% / palier gauche à changer
  • pas de palpeurs de vis / pas de palpeurs de convoyeur
  • état de la chauffe pas tester car plus de brûleurs
paver / screed / conveyor
  • état des vérins de nivellement, de table => ok il faut un kit joint pour les vérins des extensions
  • Pooril manque le guide
  • Fairtôles de fond du convoyeur est usée à hauteur de 50% / chaîne à barreau usée à hauteur de 50%
  • Poorbavette usée
  • Good
  • Fairchanger certains
  • Good
  • Pooril manque les 4 brûleurs, bougies, protections
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources