Ammann AFW350

Ammann AFW350

Price
61,838 USD
Year
2014
Working hours
2531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAmmann AFW350
CategoryAsphalt pavers
Serial Number94138
Unit Number22040520
Catalog NumberCU4337924
Manufacturing Year2014
Hours2531 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 61,838
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Fair1 POIGNÉE PORTE + 4 CHARNIÈRE DE PORTE
  • Fair
safety items
  • Good
  • Good
gauges, operator station, console
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
cooling system
  • FairFUITE HYDRAULIQUE
electrical, starting and charging system
  • Fair1 FEUX ARRIÈRE CASSE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEVIDANGE A FAIRE
WheelsGood
comments, misc. repairs, general remarks
  • FR-20
  • LARGEUR DE POSE SANS EXTENSIONS 1.83M - 3.55M / LARGEUR DE POSE AVEC EXTENSIONS 4M
  • AILE DE VIS OK / PALIER DE VIS EXTERIEUR DROIT ET GAUCHE H.S./ PALIER DE VIS INTERIEUR DROIT ET GAUCHE OK
  • ETAT DES VERINS : RELEVAGE DE TABLE , DE NIVELLEMENT ET DEXTENSIONS OK
  • CÂBLE ACCÉLÉRATEUR H.S./ BOUTON ROUE MOTRICE H.S./ AUTOMATISME DE VIS H.S./ TOITURE ARACHEE /BOUCHON DE PRODUIT
paver / screed / conveyor
  • TÔLE LISSEUSE USÉE A HAUTEUR DE 50%
  • PoorIL MANQUE LE GUIDE
  • FairTÔLE DE FOND USE A 60% , CHAÎNE A BARREAU USE A 50%,
  • FairBAVETTE H.S.
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone