Ammann AFT500

Ammann AFT500

Price
110,841 USD
Year
2011
Working hours
2062 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAmmann AFT500
CategoryAsphalt pavers
Serial Number10500007A
Unit Number22039253
Catalog NumberCU2556888
Manufacturing Year2011
Hours2062 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 110,841
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Good
  • Good2 SUPPORTS DE NIVELLEMENT
  • FairPALE
safety items
  • Good
  • Good
gauges, operator station, console
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
RollersGoodOK
Rubber Track / Belt - LeftPoorPATIN H.S. USÉE A 80%
Rubber Track / Belt - RightPoorPATIN H.S. USÉE A 80%
comments, misc. repairs, general remarks
  • FR-20
  • LARGEUR DE POSE SANS RALLONGE 2,55 M -4,9 M
  • UN SUPPORT DE PENDUL
  • AILES DE VIS OK / PALIER EXTÉRIEUR DROIT ET GAUCHE OK / PALIER INTÉRIEUR DROIT ET GAUCHE OK
  • ETAT DES VÉRINS RELEVAGE DE TABLE , DE NIVELLEMENT, ET DEXTENSIONS OK
paver / screed / conveyor
  • TÔLES LISSEUSES OK- TAMPEUR OK- DÉFLECTEUR OK- SYSTÈME DE BOMBAGE DE TABLE OK - RÉGLAGE DES HAUTEURS DE RALLONGES OK
  • Good
  • GoodTÔLE DE FOND USÉE A 50%/ CHAÎNE A BARREAU USÉE A 50% / PIGNON D’ENTRAÎNEMENT OK
  • GoodBAVETTE OK
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone