Ammann AFT350E

Ammann AFT350E

Price
101,333 USD
Year
2015
Working hours
1071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAmmann AFT350E
CategoryAsphalt pavers
Serial Number94185
Unit Number22041371
Catalog NumberCU4490049
Manufacturing Year2015
Hours1071 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax101,333 USD
Tax USD
Price Including Tax USD
Details
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Good
  • GoodCORRECTE
safety items
  • Good
  • Good
gauges, operator station, console
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
  • Good
cooling system
  • Good
electrical, starting and charging system
  • Fair1 FEUX ARRIÈRE DROIT A CHANGER
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Rubber Track / Belt - LeftGoodPATIN USE A 30%
Rubber Track / Belt - RightGoodPATIN USE A 30%
comments, misc. repairs, general remarks
  • FR-20
  • LARGEUR DE POSE SANS EXTENSIONS 1.82M-3.5M / LARGEUR AVEC EXTENSIONS 4.1M
  • IL FAUT CHANGER LE MOTEUR
  • AILES DE VIS USÉE A 50% / PALIER EXTÉRIEUR DROIT ET GAUCHE OK / PALIER INTÉRIEUR DROIT ET GAUCHE OK
  • ETAT DES VÉRINS ; DE RELEVAGE DE TABLE OK / DE NIVELLEMENT OK/ DEXTENSIONS OK
paver / screed / conveyor
  • TÔLE LISSEUSE USÉE A 60%
  • PoorIL MANQUE LE GUIDE
  • FairTÔLE DE FONDS USÉE A 40% - CHAÎNE A BARREAU USÉE A 40% - PIGNONS D’ENTRAÎNEMENT DE CHAÎNE H.S.
  • PoorBAVETTE H.S.
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone