X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27987 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

255 Search results for "Current filter"
1..8910..22
Displaying: 97 - 108 Sort by:   ads/page
CASE DV36, 29,900 USDAsphalt pavers
Seattle, WA, US
Year: 2017, Working hours: 842 h
N C MACHINERY CO.
Caterpillar CB13, 115,900 USDAsphalt pavers
Yakima, WA, US
Year: 2018, Working hours: 275 h
N C MACHINERY CO.
Caterpillar CB34B, 51,100 USDAsphalt pavers
WA, US
Year: 2018, Working hours: 225 h
N C MACHINERY CO.
Caterpillar CB10, 97,900 USDAsphalt pavers
Seattle, WA, US
Year: 2018, Working hours: 620 h
N C MACHINERY CO.
Caterpillar CB15, 194,900 USDAsphalt pavers
Fife, WA, US
Year: 2018, Working hours: 320 h
N C MACHINERY CO.
Caterpillar AP255EQ, 115,000 USDAsphalt pavers
Sacramento, CA, US
Year: 2018, Working hours: 196 h
HOLT OF CALIFORNIA
, Conditions
LeeBoy 8500D, 59,000 USDAsphalt pavers
Grand Rapids, MI, US
Year: 2016, Working hours: 2729 h
MICHIGAN CAT

screed, electrical heating systemcontrols, slopescreed, extendablewandpower slope control, Specifications Conditions
Caterpillar AP1055F, 341,500 USDAsphalt pavers
Elmhurst, IL, US
Year: 2016, Working hours: 1692 h
ALTORFER INDUSTRIES

ultra low sulfur diesel fuel, Specifications
Caterpillar CB22B, 34,500 USDAsphalt pavers
Sacramento, CA, US
Year: 2018, Working hours: 159 h
HOLT OF CALIFORNIA
, Conditions
Caterpillar CB64B, 139,500 USDAsphalt pavers
Sacramento, CA, US
Year: 2018, Working hours: 698 h
HOLT OF CALIFORNIA
, Conditions
Roadtec SP100, 2,000 USDAsphalt pavers
Anderson, IN, US
Year: 1997, Working hours: 3958 h
MACALLISTER MACHINERY CO., INC

screed, extendablescreed, fuel heating systempower height controlpower crown controlpower slope control, Conditions
Caterpillar CP54, 134,000 USDAsphalt pavers
TX, US
Year: 2018, Working hours: 859 h
MUSTANG RENTAL SERVICES
 
Compare products
1..8910..22
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources