Currently 17744 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
144 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Gomaco C-450, 39,5002003
Fenton, MO
583 h Conditions

See Details
LeeBoy 8515E, 122,5002019
Shelby Twp., MI
1,398 h Conditionslighting, night pavingbeacongeneratorpush roller - oscillatingscreed heating system - electrical

See Details
CAT PM822, 998,4002023
Topeka Area, KS
98 h

See Details
Ingersoll Rand IR DD241994
San Leandro, CA

See Details
Weiler P395 W27, 281,0002022
Louisville, KY

See Details
Ingersoll Rand IR DD241994
San Leandro, CA

See Details
MultiQuip MTX60, 1,2002015
Anchorage, AK
23 h

See Details
Gilcrest AP4552002
San Leandro, CA
2,184 h

See Details
Blaw-Knox PF510, 15,0001997
San Leandro, CA
2,781 h

See Details
CAT AP600FLRC, 255,0002018
Guayaquil
1,386 h Cat Certified Used Conditionslighting, night pavingaugers, vertically adjustablescreed type, hydraulic - rear extensionsproduct linkmirrors

See Details
CAT AP555E, 260,0002015
Guayaquil
546 h Cat Certified Used Conditionsscreed heating systemscreed, extensionscrown controlscreed extensions - height controlscreed extensions - slope control

See Details
CAT AP655F, 173,8072017
Czosnów
3,392 h Cat Certified Used Conditions Customer Value Agreementlighting, night pavingproduct linkmirrorsbeaconce plate

See Details
CAT AP255E, 50,1162012
Carugate
6,743 h Cat Certified Used

See Details
CAT AP600F, 192,4672018
Rubano
2,237 h Cat Certified Used

See Details
CAT AP255E, 69,3102018
Gareoult, 83
3,042 h Cat Certified Usedlighting, night pavingproduct linkmirrorsce platescreed, hitch

See Details
CAT AP300FLRC, 191,1942021
Brisbane, QL
716 h Cat Certified Used Customer Value Agreementproduct link

See Details
CAT AP600FLRC, 148,0622018
Brisbane, QL
5,204 h Cat Certified Used Customer Value Agreement3d grade control - capableproduct linkbeacongeneratorscreed, extensions - hydraulic

See Details
CAT AP655FLRC2017
Verrebroek
2,275 h Dealer Certified

See Details
CAT AP600F, 170,6082015
Carugate
2,579 h Dealer Certified

See Details
CAT AP355FLRC, 150,0002018
Guayaquil
868 h Conditions

See Details
CAT AP300F2019629 h

See Details
CAT AP300F2019629 h

See Details
CAT AP255E, 160,6982017
Toronto, ON
211 hproduct linksonic grade sensors

See Details
Weiler P385A, 90,8932016
Candiac, QC
2,780 h Conditions

See Details
Show more results

Asphalt pavers