Currently 17644 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
145 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT CB13, 158,5002019
Fife, WA
823 h

See Details
CAT AP1055F, 375,0002016
Corpus Christi, TX
4,024 h Conditionslightingproduct linkepa labelce platecontrols, non contacting grade (sonic)

See Details
LeeBoy 8500, 25,0002000
Kansas City, KS
1,082 h Conditionspush rollerscreed, extendablecontrols, manual

See Details
CAT CS44B, 118,0002019
Tukwila, WA
491 h

See Details
CAT CS44B, 107,2002018
Fife, WA
896 h

See Details
Volvo P7110_VO, 38,1862016
Milford, MA
5,582 hlightingultra low sulfur diesel fuelfire extinguisherbeaconpush roller

See Details
CAT CP56B, 140,2002015
Great Falls, MT
4,756 h Specifications

See Details
SVEDALA/DYNAPAC SWEDEN CA3500D, 98,0002019
Ellensburg, WA
1,337 h

See Details
CAT CP68B, 146,8002016
Williston, ND
2,914 h

See Details
CAT CS44B, 118,7002019
Mount Vernon, WA
524 h

See Details
CAT CP44, 96,3002015
Helena, MT
1,130 h

See Details
CAT PM825, 499,9002018
Fife, WA
3,218 h

See Details
MultiQuip MVC82VHW, 9002016
Tukwila, WA

See Details
CAT BG-2455D, 14,1072005
North Syracuse, NY
8,256 h Conditionslighting, night pavingwashdown tankaugers, vertically adjustablescreed type, hydraulic - rear extensionsfeeder sensors

See Details
CAT CP56B, 141,9002013
Billings, MT
3,970 h Specifications

See Details
CAT CB10, 129,6002020
Yakima, WA
980 h

See Details
SVEDALA/DYNAPAC SWEDEN CC4200VI, 111,2002018
Ellensburg, WA
296 h

See Details
CAT AP655F, 189,9002016
Felton, DE
7,381 h

See Details
CAT CP56B, 220,2002019
WA
474 hguard, transmission

See Details
SVEDALA/DYNAPAC SWEDEN D.ONE, 37,5002021
Bozeman, MT
1 h

See Details
CAT AP-600D, 148,8502015
Columbia, SC
2,733 h Conditions

See Details
CAT CB13, 163,0002018
Fife, WA
637 h

See Details
Weiler P195-001, 166,5002022
Salt Lake City, UT
420 h

See Details
Wirtgen W1200F, 152,2502005
Bismarck, ND
3,103 hlightingbeaconmill rotormilling chamber

See Details
Show more results

Asphalt pavers