X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25171 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

216 Search results for "Current filter"
1..161718
Displaying: 205 - 216 Sort by:   ads/page
Caterpillar AP300D Q, On RequestAsphalt pavers
Chesterfield, UK
Year: 2016, Working hours: 2000 h
FINNING (U.K.) LTD.
Caterpillar AP655FLRC, 350,000 USDAsphalt pavers
Hermosillo, MX
Year: 2016, Working hours: 1200 h
EMPRESAS MATCO, S.A. DE C.V.

screed, electrical heating systemscreed, ventilation systemscreed, extendablegenerator systemauto grade control
Caterpillar AP555E, 215,000 USDAsphalt pavers
Iquique, CL
Year: 2015, Working hours: 524 h
FINNING CHILE S.A.
, Specifications
Demag DF45, 25,257 USDAsphalt pavers
Gareoult, 83, FR
Year: 2005, Working hours: 4242 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, stdscreed, extendable, Conditions
Caterpillar AP-1055D, 40,450 USDAsphalt pavers
Brisbane, QL, AU
Year: 2006, Working hours: 10750 h
HASTINGS DEERING (AUSTRALIA)

screed, electrical heating systempush rollercontrols, non contacting feeder (sonic)screed, ventilation systemgenerator system
Caterpillar AP-650B, 61,394 USDAsphalt pavers
Bonnyville, AB, CA
Year: 2002, Working hours: 2560 h
FINNING CANADA
LeeBoy 8515E, 138,213 USDAsphalt pavers
Quebec, QC, CA
Year: 2017, Working hours: 1902 h
TOROMONT CAT

screed, electrical heating systemcontrols, non contacting grade (sonic)controls, slopescreed, extendablegenerator system, Conditions
LeeBoy 8515E, 138,213 USDAsphalt pavers
Québec, QC, CA
Year: 2017, Working hours: 2278 h
TOROMONT CAT

screed, electrical heating systemcontrols, manualcontrols, non contacting grade (sonic)screed, extendablegenerator system, Conditions
Caterpillar AP255E, 82,986 USDAsphalt pavers
Gareoult, 83, FR
Year: 2018, Working hours: 1426 h
BERGERAT MONNOYEUR S.A.S.

screed, electrical heating systempush rollerscreed, stdcontrols, non contacting feeder (sonic)screed, extendable, Conditions
Caterpillar AP300, On RequestAsphalt pavers
Gareoult, 83, FR
Year: 2010, Working hours: 6783 h
BERGERAT MONNOYEUR S.A.S.
, Specifications
Vögele AMERICA SUPER 1303, 91,931 USDAsphalt pavers
Newcastle, NSW, AU
Year: 2013, Working hours: 1987 h
WESTRAC PTY. LTD. (NSW)

screed, electrical heating systemscreed, extendablepower height controlwandpower slope control
Marini MP2100, On RequestAsphalt pavers
Nocera Superiore, IT
Year: 2004, Working hours: 4000 h
CGT - COMPAGNIA GENERALE TRATTORI
 
Compare products
1..161718