X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 14983 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+
Benefits
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

168 Search results for "Current filter"
1..121314
Displaying: 157 - 168 Sort by:   ads/page
Caterpillar AP555F, 133,145 USDAsphalt pavers
Cannock, UK
Year: 2017, Working hours: 2,105 h
FINNING (U.K.) LTD.
Caterpillar CB434, 36,232 USDAsphalt pavers, IT
Year: 2005, Working hours: 1,000 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar AP655FLRC, 245,000 USDAsphalt pavers
Yangon, MM
Year: 2016, Working hours: 1,745 h
MYAN SHWE PYI TRACTORS LTD.
Caterpillar AP355FLRC, 145,000 USDAsphalt pavers
Mexicali Baja California, MX
Year: 2018, Working hours: 843 h
CATERPILLAR CREDITO, S.A. DE C.V.

screed, electrical heating systemscreed, extendablescreed, fuel heating systemgenerator systempaddle, Conditions
Caterpillar CB44B, On RequestAsphalt pavers, IT
Year: 2016, Working hours: 2,677 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar INC CECE AP555E, 72,000 USDAsphalt pavers
Cota, CO
Year: 2013, Working hours: 4,300 h
CATERPILLAR CREDITO, S.A. DE C.V.
, Conditions
Caterpillar AP600FLRC, 209,000 USDAsphalt pavers
Ciudad De Panama, PA
Year: 2019, Working hours: 1,076 h
CATERPILLAR CREDITO, S.A. DE C.V.

controls, contacting gradecontrols, electric feed, Conditions
Caterpillar AP255E, 106,000 USDAsphalt pavers, CO
Year: 2015, Working hours: 514 h
GECOLSA - GENERAL DE EQUIPOS DE COLOMBIA
, Conditions
Weiler P385, 118,537 USDAsphalt pavers
Candiac, QC, CA
Year: 2012, Working hours: 2,700 h
TOROMONT CAT
LeeBoy 8515E, 100,601 USDAsphalt pavers
Charlottetown, PE, CA
Year: 2017, Working hours: 2,664 h
TOROMONT CAT

screed, electrical heating systemcontrols, manualcontrols, non contacting grade (sonic)screed, extendablegenerator system, Conditions
Caterpillar AP600D, 71,332 USDAsphalt pavers
Osimo, IT
Year: 2011, Working hours: 5,341 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar BB621C, On RequestAsphalt pavers
Gareoult, 83, FR
Year: 2008, Working hours: 1,700 h
BERGERAT MONNOYEUR S.A.S.
 
Compare products
1..121314