X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+
Benefits
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

169 Search results for "Current filter"
1..121314..15
Displaying: 145 - 156 Sort by:   ads/page
Ammann AFT350E, 95,187 USDAsphalt pavers
Gareoult, 83, FR
Year: 2015, Working hours: 1,071 h
BERGERAT MONNOYEUR S.A.S.

screed, electrical heating systemce platepush rollerscreed, stdscreed, extendable, Conditions
Caterpillar AP355F, 144,461 USDAsphalt pavers
Gareoult, 83, FR
Year: 2016, Working hours: 1,982 h
BERGERAT MONNOYEUR S.A.S.

screed, electrical heating systemlightingpush rollerscreed, stdscreed, extendable, Specifications Conditions
Caterpillar AP1055E, 118,348 USDAsphalt pavers
Toronto, ON, CA
Year: 2012, Working hours: 5,948 h
TOROMONT CAT

product linklightingpush rollergenerator system, Conditions
Caterpillar AP555E, 142,807 USDAsphalt pavers
Toronto, ON, CA
Year: 2011, Working hours: 5,049 h
TOROMONT CAT

screed, electrical heating systemscreed, extendablegenerator systempower crown controlpower slope control
LeeBoy 8816, 75,000 USDAsphalt pavers
Mexicali, MX
Year: 2009, Working hours: 1,600 h
EMPRESAS MATCO, S.A. DE C.V.

beaconpush rolleraugers, vertically adjustablescreed, extendable
Caterpillar AP655FLRC, 367,000 USDAsphalt pavers
La Paz, MX
Year: 2016, Working hours: 1,500 h
EMPRESAS MATCO, S.A. DE C.V.

screed, electrical heating systemscreed, ventilation systemscreed, extendablegenerator systemauto grade control
Allatt C300, 7,101 USDAsphalt pavers
Bonneyville, AB, CA
FINNING CANADA
LeeBoy 8616, 67,064 USDAsphalt pavers
Thunderbay, ON, CA
Year: 2013, Working hours: 2,343 h
TOROMONT CAT

lightingbeacon
Caterpillar AP555E, 220,000 USDAsphalt pavers
Iquique, CL
Year: 2015, Working hours: 524 h
FINNING CHILE S.A.
, Specifications Conditions
Caterpillar AP1055F, 539,000 USDAsphalt pavers
Querétaro, MX
Year: 2014, Working hours: 2,850 h
TRACSA

truck hitchgenerator systempaddlepower crown controlpower slope control, Conditions
Caterpillar AP1055F, 564,758 USDAsphalt pavers
Lac La Biche, AB, CA
Year: 2020, Working hours: 8 h
FINNING CANADA
Cedarapids 362, 23,591 USDAsphalt pavers
Surrey, BC, CA
Year: 2005, Working hours: 5,584 h
FINNING CANADA
 
Compare products
1..121314..15