X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+
Benefits
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

169 Search results for "Current filter"
1..111213..15
Displaying: 133 - 144 Sort by:   ads/page
Caterpillar AP355F, 180,157 USDAsphalt pavers
Минеральные Воды, RU
Year: 2018, Working hours: 218 h
ZEPPELIN RUSSLAND OOO

screed, electrical heating systemlightingscreed, stdcontrols, power assistedscreed, extendable, Cat Certified Used Conditions
Caterpillar AP600F, 179,176 USDAsphalt pavers, IT
Year: 2015, Working hours: 1,978 h
CGT - COMPAGNIA GENERALE TRATTORI
, Dealer Certified
7d Weiler P385, 119,926 USDAsphalt pavers
Candiac, QC, CA
Year: 2012, Working hours: 2,700 h
TOROMONT CAT
Ammann AFW350, 59,352 USDAsphalt pavers
Gareoult, 83, FR
Year: 2014, Working hours: 2,531 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, stdscreed, extendable, Conditions
Caterpillar AP300F, 134,382 USDAsphalt pavers
Gareoult, 83, FR
Year: 2016, Working hours: 1,423 h
BERGERAT MONNOYEUR S.A.S.

screed, electrical heating systemce platepush rollerscreed, stdscreed, extendable, Specifications Conditions
Bitelli BB632, 22,397 USDAsphalt pavers
Gareoult, 83, FR
Year: 2001, Working hours: 3,438 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, extendable, Conditions
Caterpillar BB730, 23,517 USDAsphalt pavers
Gareoult, 83, FR
Year: 2005, Working hours: 6,820 h
BERGERAT MONNOYEUR S.A.S.

ce platelightingpush rollerscreed, stdscreed, extendable, Specifications Conditions
Bitelli BB621C, 16,798 USDAsphalt pavers
Gareoult, 83, FR
Year: 1992, Working hours: 1,702 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, stdcontrols, non contacting feeder (sonic)screed, extendable, Conditions
Caterpillar AP-1055D, 290,000 USDAsphalt pavers
Tijuana, MX
Year: 2010, Working hours: 5,400 h
EMPRESAS MATCO, S.A. DE C.V.

screed, electrical heating systemcontrols, non contacting grade (sonic)screed, ventilation systemscreed, extendablegenerator system
Bitelli BB621C, 30,236 USDAsphalt pavers
Gareoult, 83, FR
Year: 2000, Working hours: 6,728 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, extendable, Conditions
Weiler E1250A, 306,934 USDAsphalt pavers
Ростов-на-дону, RU
Year: 2012, Working hours: 709 h
ZEPPELIN RUSSLAND OOO
, Conditions
Caterpillar BB621E, 36,955 USDAsphalt pavers
Gareoult, 83, FR
Year: 2011, Working hours: 1,783 h
BERGERAT MONNOYEUR S.A.S.

screed, electrical heating systemce platepush rollerscreed, stdscreed, extendable, Specifications Conditions
 
Compare products
1..111213..15