Caterpillar CB34B

Caterpillar CB34B

Price
On Request
Year
2014
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB34B
CategoryAsphalt Mixing Plants
Serial Number47000146
Unit Number19B4419
Catalog NumberCU4485575
Manufacturing Year2014
Hours150 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationFULL SERVICE HISTORY: YES
AMOUNT OF PREVIOUS OWNERS: 1
GENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
GROSS WEIGHT: 4300 KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone