Currently 17876 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
235 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT AP1055, 598,0002023
Hugo, MN
974 h Customer Value Agreement

See Details
Weiler S200, 540,0002023
Salt Lake City, UT
45 h

See Details
CAT CB24B, 42,0002018
Fresno, CA
977 h Conditionsrops - folding

See Details
Weiler P65, 76,5002021
Enroute, MI
716 h Conditionslighting, night pavingfeeder sensorsepa labelgeneratorscreed heating system - electrical

See Details
CAT CB7-02, 154,4002023
Wichita, KS
173 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vlightingrops - open

See Details
Weiler E2850, 325,0002015
Albuquerque, NM
3,093 h Conditions

See Details
CAT CB1.7, 32,5002021
Point Roberts, WA
220 h

See Details
CAT AP555E, 47,0002012
Salt Lake City, UT
6,206 h

See Details
CAT AP-650B, 35,0002001
Billings, MT
3,905 h Conditions

See Details
CAT AP1000E, 129,3412012
Mesa, AZ
3,815 hcrown control - powerscreed extensions - height control - powerscreed extensions - slope control - power

See Details
LeeBoy 8510E, 160,0002018
Garner, NC
735 h Conditions

See Details
Mauldin 1860, 141,1102020
Ephrata, PA
1,416 h Conditionslightingultra low sulfur diesel fuelepa labelbeaconscreed, electrical heating system

See Details
Weiler E2850, 319,9022017
Lansing, MI
2,679 h Conditions

See Details
Weiler E2850, 199,8002017
Austell, GA
5,221 h Conditionslightingultra low sulfur diesel fuelepa labelpush rolleraux fuel tank

See Details
CAT AP500F, 275,0002019
10421 Fern Hill Drive, FL
3,903 h Specifications

See Details
Weiler P385B, 72,5002018
Call Foley, KS
3,577 h Conditions

See Details
LeeBoy 4150, 185,0002018
9901 Ringhaver Drive, FL
1,226 h

See Details
Weiler P195, 150,0002020
9901 Ringhaver Drive, FL
666 h

See Details
Volvo DD120C, 72,0002018
Seattle, WA
805 h

See Details
CAT CB66B, 178,4002018
Yakima, WA
515 h

See Details
CAT RM500B, 750,0002021
6724 33rd Street East, FL
1,081 hropsmirrors

See Details
CAT AP555F, 525,0002021
10421 Fern Hill Drive, FL
2,305 h

See Details
CAT RM500B, 750,0002022
6200 N Us 301/441, FL
713 hropsmirrors

See Details
Volvo DD120C, 72,0002018
Seattle, WA
805 h

See Details
Show more results

Asphalt Equipment