X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Asphalt Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

332 Search results for "Current filter"
1..262728
Displaying: 325 - 332 Sort by:   ads/page
Caterpillar PM622, 493,144 USDAsphalt pavers
Cambridge, ON, CA
Year: 2017, Working hours: 2956 h
TOROMONT CAT

product linklightingfire extinguisheram fm cd radioepa label, Conditions
LeeBoy 8515E, 133,896 USDAsphalt pavers
Québec, QC, CA
Year: 2017, Working hours: 2278 h
TOROMONT CAT (QUÉBEC)

screed, electrical heating systemcontrols, manualcontrols, non contacting grade (sonic)screed, extendablegenerator system, Conditions
Caterpillar RR-250, 79,950 USDstabilizers / reclaimers
Monterrey, MX
Year: 1998, Working hours: 5790 h
MADISA
, Conditions
LeeBoy 8515E, 133,896 USDAsphalt pavers
Quebec, QC, CA
Year: 2017, Working hours: 1902 h
TOROMONT CAT (QUÉBEC)

screed, electrical heating systemcontrols, non contacting grade (sonic)controls, slopescreed, extendablegenerator system, Conditions
KM 8000 TEDD, 33,698 USDstabilizers / reclaimers
Wembley, AB, CA
Year: 2015
FINNING CANADA
Caterpillar AP-1000D, 48,567 USDAsphalt pavers
Ottawa, ON, CA
Year: 2008, Working hours: 11170 h
TOROMONT CAT
, Specifications
Marini MP2100, On RequestAsphalt pavers
Nocera Superiore, IT
Year: 2004, Working hours: 4000 h
CGT - COMPAGNIA GENERALE TRATTORI
Weiler E1250B, 428,260 USDAsphalt Mixing Plants
Iquique, CL
Year: 2017, Working hours: 336 h
FINNING CHILE S.A.
 
Compare products
1..262728
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources