X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24355 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Asphalt Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

304 Search results for "Current filter"
1..242526
Displaying: 301 - 304 Sort by:   ads/page
Caterpillar AP300, On RequestAsphalt pavers
Gareoult, 83, FR
Year: 2010, Working hours: 6783 h
BERGERAT MONNOYEUR S.A.S.
, Specifications
Caterpillar PR-450, 31,421 USDstabilizers / reclaimers
Campbell River, BC, CA
Year: 1988
FINNING CANADA

beacon
Marini MP2100, On RequestAsphalt pavers
Nocera Superiore, IT
Year: 2004, Working hours: 4000 h
CGT - COMPAGNIA GENERALE TRATTORI
Weiler E1250B, 409,640 USDAsphalt Mixing Plants
Iquique, CL
Year: 2017, Working hours: 336 h
FINNING CHILE S.A.
 
Compare products
1..242526