X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Asphalt Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

234 Search results for "Current filter"
1..181920
Displaying: 229 - 234 Sort by:   ads/page
Caterpillar AP255E, 106,000 USDAsphalt pavers, CO
Year: 2015, Working hours: 514 h
GECOLSA - GENERAL DE EQUIPOS DE COLOMBIA
, Conditions
LeeBoy 8515E, 101,779 USDAsphalt pavers
Charlottetown, PE, CA
Year: 2017, Working hours: 2,664 h
TOROMONT CAT

screed, electrical heating systemcontrols, manualcontrols, non contacting grade (sonic)screed, extendablegenerator system, Conditions
Caterpillar AP600D, 70,551 USDAsphalt pavers
Osimo, IT
Year: 2011, Working hours: 5,341 h
CGT - COMPAGNIA GENERALE TRATTORI
Roadtec MTV1100EX, 320,089 USDAsphalt and Tar Sprayers and Sealers
Newcastle, NSW, AU
Year: 2019, Working hours: 1,340 h
WESTRAC PTY. LTD. (NSW)

lightingbeacon
Caterpillar PM102, On RequestAsphalt cold milling machines
Carugate, IT
Year: 2011, Working hours: 6,008 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar BB621C, On RequestAsphalt pavers
Gareoult, 83, FR
Year: 2008, Working hours: 1,700 h
BERGERAT MONNOYEUR S.A.S.
 
Compare products
1..181920