X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Asphalt Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

234 Search results for "Current filter"
1..171819..20
Displaying: 205 - 216 Sort by:   ads/page
Caterpillar AP555E, 220,000 USDAsphalt pavers
Iquique, CL
Year: 2015, Working hours: 524 h
FINNING CHILE S.A.
, Specifications Conditions
Caterpillar PM-102, 127,300 USDAsphalt cold milling machines
Abovyan, AM
Year: 2012, Working hours: 2,300 h
ZEPPELIN ARMENIA LLC

lighting, Conditions
Caterpillar AP1055F, 539,000 USDAsphalt pavers
Querétaro, MX
Year: 2014, Working hours: 2,850 h
TRACSA

truck hitchgenerator systempaddlepower crown controlpower slope control, Conditions
Caterpillar AP1055F, 564,758 USDAsphalt pavers
Lac La Biche, AB, CA
Year: 2020, Working hours: 8 h
FINNING CANADA
Cedarapids 362, 23,591 USDAsphalt pavers
Surrey, BC, CA
Year: 2005, Working hours: 5,584 h
FINNING CANADA
Caterpillar BB730, On RequestAsphalt pavers, IT
Year: 2006, Working hours: 6,128 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar RR-250, 79,950 USDstabilizers / reclaimers
Monterrey, MX
Year: 1998, Working hours: 5,790 h
MADISA
, Conditions
Caterpillar PM-565, 47,339 USDAsphalt cold milling machines
Winnipeg, MB, CA
Year: 1994, Working hours: 12,116 h
TOROMONT CAT

beacon, Conditions
Caterpillar AP655FLRC, On RequestAsphalt pavers
Москва, RU
Year: 2018, Working hours: 46 h
ZEPPELIN RUSSLAND OOO

screed, electrical heating system
Wirtgen 1300DC, 65,390 USDAsphalt cold milling machines
Москва, RU
Year: 1995, Working hours: 8,205 h
ZEPPELIN RUSSLAND OOO
Caterpillar AP555F, 133,315 USDAsphalt pavers
Cannock, UK
Year: 2017, Working hours: 2,105 h
FINNING (U.K.) LTD.
Caterpillar PM-102, 153,900 USDAsphalt cold milling machines
Tlalnepantla De Baz, MX
Year: 2007, Working hours: 4,562 h
MADISA
, Conditions
 
Compare products
1..171819..20