Currently 11861 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
188 Search results for "Current filter"
Displaying: 177 - 188 Sort by: 
Caterpillar AP1000B, 15,0011998
Cambridge, ON
6,800 h Specificationslighting

See Details
EZIV-1019, 21,221
Victoria, BC
1,770 h

See Details
Vögele AMERICA 1800-220073,000 h

See Details
Caterpillar PM-1022006
Lisbon
3,095 h

See Details
Caterpillar AP1055D, 29,2712006
Trois-riveres, QC
10,893 h Conditions

See Details
Caterpillar AP300D, 28,1652014
Dublin
3,867 h

See Details
Caterpillar PM20020103,058 h

See Details
Caterpillar PM310, 230,4482019
Quimper, 29
1,345 hce platelightingultra low sulfur diesel fuelfire extinguisherorops

See Details
Jungheinrich EJC216, 5,0002013
Laguna
326 h Conditions

See Details
Roadtec MTV1100EX, 250,8932019
Newcastle, NSW
1,340 hlightingbeacon

See Details
Caterpillar AP300D2014
Gareoult, 83
4,749 h

See Details
Caterpillar AP655FLRC, 210,0002017
Abovyan
3,095 h Conditions Protection

See Details

Asphalt Equipment

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.