Quick Search

Wirtgen W210I

Wirtgen W210I

Price
$435,000
Year
2016
Working hours
1,792 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Fabick CAT
Springfield, MO
+1 636 384 4021
Show phone number
  • Basic information
  • Details
Basic information
BrandWirtgen W210I
CategoryAsphalt cold milling machines
Serial Number15201144
Unit Number15201144
Catalog Number4692765
Year2016
Hours1,792 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax435,000 USD
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
Additional informationEngine service at 1917 hours

PAVE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Good
  • GoodOne broken mirror
gauges, operator station, console
300
  • No
  • Left seat cusion is damaged
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • GoodAll drive functions and modes operate correctly.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (type/width) - LeftGood11 3/4” steel track with street pads
Track Shoes (type/width) - RightGood11 3/4” steel track with street pads
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering