Roadhog CP40

Roadhog CP40

Price
10,900 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRoadhog CP40
CategoryAsphalt cold milling machines
Serial Number1403009PCP40EHG5CAT
Unit NumberCR83051
Catalog NumberCU4663853
Manufacturing Year2014
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax10,900 USD
Tax USD
Price Including Tax USD
Details
Additional InformationSSL R-HOG 5 LINE HIGH FLOWPLANER 40"
ROADHOG 40" COLD PLANER - 30 GPM / 3000 PSI FOR SSL - 5 LINE
Features
Additional InformationSSL R-HOG 5 LINE HIGH FLOWPLANER 40"
ROADHOG 40" COLD PLANER - 30 GPM / 3000 PSI FOR SSL - 5 LINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY RENTSSee InventorySelect contact
Kayla Gombotsh
Telephone:+1 215 244 3850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone