Quick Search

Caterpillar PM312

Caterpillar PM312

Price
$397,000
Year
2019
Working hours
700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 336 323 5375
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar PM312
CategoryAsphalt cold milling machines
Serial NumberNJX00117
Unit NumberPNJX117
Catalog Number4879586
Year2019
Hours700 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax397,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
Additional informationCAT PM312 MILLING MACHINE • BEACON • LIGHTING • ULTRA LOW SULFUR DIESEL FUEL

GUIDE, TELESCOPING STEERING
PRODUCT LINK, CELLULAR PLE641
ROTOR TURNING DEVICE
SERIALIZED TECHNICAL MEDIA KIT
PNEUMATIC BIT REMOVAL TOOL
LIGHT, TRUCK SIGNAL
INSTRUCTIONS, ANSI
LANE 3 ORDER
CONTROL, SLOPE
LIGHTS, LED
COMMISSIONING, NOT NEEDED
ENGINE, CAT C9.3
PNEUMATIC COMPRESSOR SYSTEM
DISCHARGE CONVEYOR, HYD. FOLD
HYDR. OIL, HYDO ADVANCED 10W
MACHINE, PM3 COMMON
CONTROL, GRADE
DUST REDUCTION, ADDITIONAL
LIGHT, HAZARD, CANOPY
PM312 COLD PLANER
GUARD, ROTOR TURNING DEVICE
LAMP, HALOGEN (MAGNETIC)
BALLAST KIT
CANOPY, FOLDING, HYDRAULIC
PUMP ACCESSORY DRIVE
ROTOR, K STD - 15 MM
PUMP, WASHING, HIGH PRESSURE
PORT, FILLING, WATER TANK
VENTILATION SYSTEM
DISPLAY, OPTIONAL, PLFM
EXTRACTOR, TOOL HOLDER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
200
  • Good
  • Good
engine
510
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • FairDrive belt cover is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Beacon mount is bent and the light is broken
  • Good
  • Good
  • Good
  • Good
hydraulics
020
  • Fair
  • FairLogged speed sensor codes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering