Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
145,000 USD
Year
2016
Working hours
1853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryAsphalt cold milling machines
Serial NumberJTR00311
Unit NumberHR3516
Catalog NumberCU4507165
Manufacturing Year2016
Hours1853 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$ 145,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
COUNTERWEIGHT, REAR
FAN, DEMAND, REVERSING
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
INSTALLED GRCT0257 TO MACHINE
KIT VISIBILITY, SINGLE CAMERA
LANE 2 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 8853140
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone