Quick Search

CAT AP800 ASPHALT PLANER

CAT AP800 ASPHALT PLANER

Year
1992
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Tonawanda, NY
+1 7747376569
Show phone number
Basic information
BrandCAT AP800 ASPHALT PLANER
Milton CAT
CategoryAsphalt cold milling machines
Serial NumberC13191
Unit NumberEQ225495
Catalog Number10055779
Year1992
Hours1 h
CountryUnited States
LocationTonawanda, United States
Pricing
Price Excluding Tax6,553 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information32" CUTTING WIDTH
6" CUTTING DEPTH
88 TEETH
CONEQTEC AP800 ASPHALT PLANER
HI FLOW REQUIRED
Online Owner's Manual
SIDE SHIFT TRAVEL 24"
TILT CAPABILITY RIGHT OR LEFT 7.5 DEGREE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering