Quick Search

Caterpillar PM622

Caterpillar PM622

Year
2018
Working hours
3,002 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 336 294 5240
Show phone number
Basic information
BrandCaterpillar PM622
CategoryAsphalt cold milling machines
Serial NumberJFC00169
Unit NumberTJFC169
Catalog Number10063828
Year2018
Hours3,002 h
CountryUnited States
LocationGREENSBORO, United States
Pricing
Price Excluding Tax405,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STANDARD RADIO(12V),BLUETOOTHSTANDARD RADIO(12V),BLUETOOTH
LIGHTS, HALOGENLIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
REAR CAMERAREAR CAMERA
LANE 2 ORDERLANE 2 ORDER
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
ROLL ON-ROLL OFFROLL ON-ROLL OFF
COMMISSIONING, NOT NEEDEDCOMMISSIONING, NOT NEEDED
PNEUMATIC BIT REMOVAL TOOLPNEUMATIC BIT REMOVAL TOOL
LIGHT, HAZARDLIGHT, HAZARD
CAMERA, AUXCAMERA, AUX
CANOPY, FOLDING, HYDRAULICCANOPY, FOLDING, HYDRAULIC
CHAMBER AR (2.2M/88")CHAMBER AR (2.2M/88")
CONTROL, CAT G&S SYSTEMCONTROL, CAT G&S SYSTEM
CONVEYOR CAMERACONVEYOR CAMERA
CUTTING BIT TRAYCUTTING BIT TRAY
DISCHARGE CONVEYOR, FOLDINGDISCHARGE CONVEYOR, FOLDING
DISPLAY, OPTIONALDISPLAY, OPTIONAL
DOUBLE CENTER DISPLAYDOUBLE CENTER DISPLAY
DUST REDUCTION ADD. (2.2M/88")DUST REDUCTION ADD. (2.2M/88")
ENGINE SN#RDP04306ENGINE SN#RDP04306
ENGINE, CAT C18 ACERTENGINE, CAT C18 ACERT
FILM, NACDFILM, NACD
HYDR. OIL HYDO ADVANCED 10WHYDR. OIL HYDO ADVANCED 10W
INBOARD SKIINBOARD SKI
LIGHT, TRUCK SIGNALLIGHT, TRUCK SIGNAL
LOW PRESSURE WASH DOWNLOW PRESSURE WASH DOWN
NO CONVEYOR SWING VALVENO CONVEYOR SWING VALVE
PORT, FILLING, WATER TANKPORT, FILLING, WATER TANK
PUMP, WASHING, HIGH PRESSUREPUMP, WASHING, HIGH PRESSURE
PUMP,WATER FILL, HIGH CAPACITYPUMP,WATER FILL, HIGH CAPACITY
ROTOR TURNING DEVICEROTOR TURNING DEVICE
ROTOR, G SYSTEM - STDROTOR, G SYSTEM - STD
SEAT FULL SIZE SUSPENSIONSEAT FULL SIZE SUSPENSION
SIDE FILL VALVE & PORTSIDE FILL VALVE & PORT
TANK, FUEL STANDARDTANK, FUEL STANDARD
TENSIONER, GREASETENSIONER, GREASE
TOOL HOLDER EXTRACTIONTOOL HOLDER EXTRACTION
Additional informationCANOPY, FOLDING • CAMERA, AUX, CONVEYOR, REAR • CAT C18 ENGINE • CONTROL, CAT G&S SYSTEM • LIGHTING • PUMP, WASHING, HIGH PRESSURE • TANK, FUEL STANDARD • ULTRA LOW SULFUR DIESEL FUEL • VENTILATION SYSTEM

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • Good
  • Good
  • FairLeft ladder is bent
safety items
100
  • Good
gauges, operator station, console
300
  • Seats are sunbaked _Recover
  • Good
  • Good
  • Good
engine
520
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairPerform a PM
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Beacon bracket is broken
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Rotor bits are worn _ Some are good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering