Caterpillar PM622

Caterpillar PM622

Price
614,000 USD
Year
2019
Working hours
949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PM622
CategoryAsphalt cold milling machines
Serial NumberJFC00189
Unit NumberAA007082
Catalog NumberCU4476994
Manufacturing Year2019
Hours949 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 614,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*HYDR. OIL HYDO ADVANCED 10W
*INBOARD SKI
*LAMP, HALOGEN (MAGNETIC)
*LIGHT, HAZARD
*LIGHT, TRUCK SIGNAL
*LIGHTS, HALOGEN
*NO CONVEYOR SWING VALVE
*PLUG, NO WATER FILL PUMP
*PM622 COLD PLANER
*PNEUMATIC BIT REMOVAL TOOL
*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641
*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA
*ROTOR TURNING DEVICE
*SEAT FULL SIZE SUSPENSION
*SIDE FILL VALVE & PORT
*TANK, FUEL STANDARD
*TENSIONER, GREASE
*CAMERA, AUX
*CANOPY, FOLDING, HYDRAULIC
*CHAMBER AR (2.2M/88")
*CONTROL, CAT G&S SYSTEM
*CONVEYOR CAMERA
*CUTTING BIT TRAY
*DISCHARGE CONVEYOR, FOLDING
*DISPLAY, OPTIONAL
*DOUBLE CENTER DISPLAY
*DUST REDUCTION ADD. (2.2M/88")
*ENGINE, CAT C18 ACERT
*FILM, NACD
*VENTILATION SYSTEM
*TOOL HOLDER EXTRACTION
COMMISSIONING, NOT NEEDED
GUIDE, STANDARD STEERING
LANE 1 ORDER
OMISSION, ROTOR
PACK, DOMESTIC TRUCK
PRICED 09/15/20 CR (AUTOLUBE
TRIMBLE KIT)
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*HYDR. OIL HYDO ADVANCED 10W
*INBOARD SKI
*LAMP, HALOGEN (MAGNETIC)
*LIGHT, HAZARD
*LIGHT, TRUCK SIGNAL
*LIGHTS, HALOGEN
*NO CONVEYOR SWING VALVE
*PLUG, NO WATER FILL PUMP
*PM622 COLD PLANER
*PNEUMATIC BIT REMOVAL TOOL
*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641
*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA
*ROTOR TURNING DEVICE
*SEAT FULL SIZE SUSPENSION
*SIDE FILL VALVE & PORT
*TANK, FUEL STANDARD
*TENSIONER, GREASE
*CAMERA, AUX
*CANOPY, FOLDING, HYDRAULIC
*CHAMBER AR (2.2M/88")
*CONTROL, CAT G&S SYSTEM
*CONVEYOR CAMERA
*CUTTING BIT TRAY
*DISCHARGE CONVEYOR, FOLDING
*DISPLAY, OPTIONAL
*DOUBLE CENTER DISPLAY
*DUST REDUCTION ADD. (2.2M/88")
*ENGINE, CAT C18 ACERT
*FILM, NACD
*VENTILATION SYSTEM
*TOOL HOLDER EXTRACTION
COMMISSIONING, NOT NEEDED
GUIDE, STANDARD STEERING
LANE 1 ORDER
OMISSION, ROTOR
PACK, DOMESTIC TRUCK
PRICED 09/15/20 CR (AUTOLUBE
TRIMBLE KIT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone