Quick Search

Caterpillar PM622

Caterpillar PM622

Price
$425,675
Year
2017
Working hours
3,288 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Carolina CAT
Greensboro, NC
+1 336 323 5375
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar PM622
CategoryAsphalt cold milling machines
Serial NumberJFC00163
Unit NumberTJFC163
Catalog Number4753920
Year2017
Hours3,288 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax425,675 USD
Tax-
Price Including Tax-
Details
Additional informationC18 CAT ENGINE • CAMERA AUXILIARY • CAMERA CONVEYOR • CAMERA REAR • CAT G&S SYSTEM CONTROL • CHAMBER ARRANGEMENT • CUTTING BIT TRAY • DISPLAY DOUBLE CENTER • DUST REDUCTION • FOLDING DISCHARGE CONVEYOR • FOLDING HYDRAULIC CANOPY • FUEL TANK STANDARD • G SYSTEM STANDARD ROTOR • GREASE TENSIONER • LIGHTS HALOGEN • LIGHTS HAZARD • ROLL ON-ROLL OFF • ROTOR TURNING DEVICE • SIDE FILL VALVE & PORT • SKI INBOARD • SUSPENSION SEAT FULL SIZE • TOOL HOLDER EXTRACTION • VENTILATION SYSTEM • WASH DOWN LOW PRESSURE • WASHING PUMP HIGH PRESSURE • WATER FILL PUMP HIGH CAPACITY • WATER TANK FILLING PORT

TANK, FUEL STANDARD
PRODUCT LINK, CELLULAR PL641
LIGHTS, HALOGEN
LIGHT, HAZARD
ENGINE, CAT C18 ACERT
REAR CAMERA
CHAMBER AR (2.2M/88")
DOUBLE CENTER DISPLAY
SEAT FULL SIZE SUSPENSION
CANOPY, FOLDING, HYDRAULIC
DISCHARGE CONVEYOR, FOLDING
DUST REDUCTION ADD. (2.2M/88")
HYDR. OIL HYDO ADVANCED 10W
NO CONVEYOR SWING VALVE
ROLL ON-ROLL OFF
SIDE FILL VALVE & PORT
ENGINE SN#RDP04295
PUMP,WATER FILL, HIGH CAPACITY
CONTROL, CAT G&S SYSTEM
TOOL HOLDER EXTRACTION
COMMISSIONING, NOT NEEDED
FILM, NACD
TENSIONER, GREASE
PUMP, WASHING, HIGH PRESSURE
PORT, FILLING, WATER TANK
INBOARD SKI
LANE 3 ORDER
LOW PRESSURE WASH DOWN
DISPLAY, OPTIONAL
ROTOR, G SYSTEM - STD
SERIALIZED TECHNICAL MEDIA KIT
PNEUMATIC BIT REMOVAL TOOL
CONVEYOR CAMERA
CUTTING BIT TRAY
LIGHT, TRUCK SIGNAL
ROTOR TURNING DEVICE
VENTILATION SYSTEM
CAMERA, AUX
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
electrical, starting and charging system
001
  • PoorBatteries are completely dead _Replace and i will reinspect
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering