2022 CAT PM312 For Sale - 545,000 USD | Cat Used
Quick Search

CAT PM312

CAT PM312

Year
2022
Working hours
538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT PM312
Wheeler Machinery Co.
CategoryAsphalt cold milling machines
Serial NumberNJX00253
Unit NumberAA009471
Catalog Number10142181
Year2022
Hours538 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax545,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Control, GradeControl, Grade
Control, SlopeControl, Slope
Additional informationBALLAST KIT
CAMERA, LH DRUM EDGE
CANOPY, FOLDING, HYDRAULIC
COMMISSIONING, NEEDED
CONVEYOR CAMERA
DISCHARGE CONVEYOR, HYD. FOLD
DISPLAY, OPTIONAL, PLFM
DUST REDUCTION, ADDITIONAL
ENGINE, CAT C9.3
GUARD, ROTOR TURNING DEVICE
GUIDE, STANDARD STEERING
HYD, OIL, HYDO ADVANCED 10W
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHT, HAZARD, CANOPY
LIGHTS, HALOGEN
MACHINE, PM3 COMMON
Online Owner's Manual
PNEUMATIC BIT REMOVAL TOOL
PNEUMATIC COMPRESSOR SYSTEM
PORT, FILLING, WATER TANK
PRICED NEW
PRODUCT LINK, CELLULAR PLE641
PUMP ACCESSORY DRIVE
PUMP, WASHING, HIGH PRESSURE
REAR CAMERA
ROLL ON-ROLL OFF
ROTOR TURNING DEVICE
ROTOR, K STD - 15 MM
SERIALIZED TECHNICAL MEDIA KIT
TRACK, CONVERSION
VENTILATION SYSTEM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering