2020 CAT PM312-02 For Sale - 299,000 USD | Cat Used
Quick Search

CAT PM312-02

CAT PM312-02

Year
2020
Working hours
1,371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT PM312-02
Caterpillar Financial
CategoryAsphalt cold milling machines
Serial NumberNJX00121
Unit NumberOKL5592666
Catalog Number10184895
Year2020
Hours1,371 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax299,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Mill RotorMill Rotor
Control, GradeControl, Grade
Control, SlopeControl, Slope
Discharge ConveyorDischarge Conveyor
Additional informationCustomer Value Agreement (CVA) PICK WHAT WORKS! 2 year/1,000-hour (Parts & SOS) Cat CVA by Cat Financial is 1 of 3 choices available at no additional cost. Pick 2 and maximize your value. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing PICK WHAT WORKS! 0% for 12 months and more low rates are 1 of 3 choices available for qualifying buyers at no additional cost! Pick 2 & maximize your value. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection PICK WHAT WORKS! 12 months/500-hour Equipment Protection Plan is 1 of 3 choices available at no additional cost! Pick 2 and maximize your value. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers PICK WHAT WORKS! Choose 2 of 3 value added options including lower finance rate, Extended Protection Plan or Cat CVA by Cat Financial at no additional cost. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers PICK WHAT WORKS! Choose 2 of 3 value added options including lower finance rate, Extended Protection Plan or Cat CVA by Cat Financial at no additional cost. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement PICK WHAT WORKS! 2 year/1,000-hour (Parts & SOS) Cat CVA by Cat Financial is 1 of 3 choices available at no additional cost. Pick 2 and maximize your value. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Yes
  • FairLeft side engine door bent along bottom, small bend in frame
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • 45%
  • 90%
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodReplaced with service on 2-7-25
  • GoodMachine serviced on 2-7-25
  • Good
  • GoodTurbo
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
hydraulics
200
  • No
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNANANoNoNo
Right FrontNANoNoNo
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGoodCuts and gouges in rubber caps.
Track Roller 1NANA
Track Roller 2NANA
comments, misc. repairs, general remarks
  • Condition- Good
general condition
310
  • Yes
  • YesLogged codes repaired on initial inspection- none active
  • Yes
  • Yes
  • FairConveyor flashing dented- functional
  • GoodPrimary conveyor belt has torn lugs on right side of machine- functional
  • Goodsmall dent in left side- functional
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering