2022 CAT PM822 For Sale - 599,000 USD | Cat Used
Quick Search

CAT PM822

CAT PM822

CAT Certified
Year
2022
Working hours
1,509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Myersville, MD
+1 804 823 1272
Show phone number
Basic information
BrandCAT PM822
Carter Machinery Company
CategoryAsphalt cold milling machines
Serial NumberE8S00302
Unit Number5029390
Catalog Number10146856
Year2022
Hours1,509 h
CountryUnited States
LocationMyersville, United States
Pricing
Price Excluding Tax599,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
Additional informationCAMERA, AUX
CANOPY, FOLDING, HYDRAULIC
CONTROL, CAT G&S SYSTEM
CONVEYOR CAMERA
CUTTING BIT TRAY
DISCHARGE CONVEYOR, FOLDING
DISPLAY, OPTIONAL
DOUBLE CENTER DISPLAY
DUST REDUCTION, ADD. (88")
ENGINE AR
EXTRACTOR, TOOL HOLDER
GUIDE, TELESCOPING STEERING
INBOARD SKI
INSTRUCTIONS, ANSI
LAMP, LED (MAGNETIC MOUNT)
LIGHTS, BEACON
LIGHTS, LED, PERIMETER
MACHINE, PM8 COMMON
NO CONVEYOR SWING VALVE
OIL, HYD, STANDARD
Online Owner's Manual
PLUG, NO WATER FILL PUMP
PNEUMATIC BIT REMOVAL TOOL
PORT, FILLING, WATER TANK
PRODUCT LINK, CELLULAR PLE641
Protection 12 mo. / 1000 hr. PT + H
PUMP, WASHING, HIGH PRESSURE
REAR CAMERA
ROTOR TURNING DEVICE
ROTOR, K STD - 15 MM
SEAT FULL SIZE SUSPENSION
SENSOR, SONIC AVERAGING
SIDE FILL VALVE & PORT
TANK, FUEL STANDARD
VENTILATION SYSTEM
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
400
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
emissions
5700
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • red
  • red
  • red
  • red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodred/full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
final drives
3400
  • Yes
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (type/width) - LeftFaircracked and worn
Track Shoes (type/width) - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering