X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt cold milling machines
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Asphalt cold milling machines

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Milling Machines for Sale

If you’re in the market for a milling equipment replacement, you could find the ideal match at a Cat® dealer near you. We understand that there’s a high demand for used asphalt milling machines in the industry. That's why Cat Used is a hub for reliable equipment manufactured by Caterpillar and other trusted manufacturers. Whatever equipment model, year, type or location you have in mind, we’ll be there to make your search as efficient as possible.

18 Search results for "Current filter"
12
Displaying: 13 - 18 Sort by:   ads/page
US MFGRS AZ600, 60,000 USDAsphalt cold milling machines
Aurora, CO, US
Year: 2015, Working hours: 191 h
WAGNER EQUIPMENT CO
, Conditions
Roadhog CP24, 6,900 USDAsphalt cold milling machines
Bensalem, PA, US
Year: 2014
FOLEY RENTS
Caterpillar PM-102, On RequestAsphalt cold milling machines
Guatemala, GT
Year: 2014, Working hours: 1550 h
GENTRAC
, Cat Certified Used Conditions
Caterpillar PM-201, 298,000 USDAsphalt cold milling machines
Tijuana, MX
Year: 2010, Working hours: 5500 h
EMPRESAS MATCO, S.A. DE C.V.

lightingbeacon
Caterpillar PM-465, 99,000 USDAsphalt cold milling machines
Cd. Obregon, MX
Year: 2003, Working hours: 5350 h
EMPRESAS MATCO, S.A. DE C.V.

lightingbeacon
Caterpillar PM-102, 90,716 USDAsphalt cold milling machines
Prior Velho, PT
Year: 2009, Working hours: 5864 h
STET, SA
 
Compare products
12