Weiler P385B

Weiler P385B

Price
75,000 USD
Year
2017
Working hours
3,589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWeiler P385B
CategoryAsphalt and Tar Sprayers and Sealers
Serial NumberP385B-2313
Unit NumberU31390
Catalog NumberCU4738554
Manufacturing Year2017
Hours3,589 h
CountryUnited States
LocationBroadview Hts, OH
Pricing
Price Excluding Tax75,000 USD
Tax-
Price Including Tax-
Details
Additional informationMAN.ADJ.SLOPE GROUP
SCREED W.ELECTRIC HEAT, MAN.ADJ.
I09
DUAL OPERATORS STATIONS W/ONE
WALK-WAY EXT. GROUP
ADD. OPERATORS SEAT GROUP
HAND HELD REMOTE GROUP
ADJST.OSCILLATING PUSH ROLLER
140MM TRACK GROUP 14"POLYPADS
SPRAY DOWN W/SEPARATE TANK & (1)
PAVER PAUSE FUNC. GRADE & SLOPE
STEERING WHEEL CONTROL GROUP
ELECTRIC SCREED EXT.HT. ADJ
SCREED MOUNTED PANEL GROUP
POWER HYD. SLOPE GROUP
HEATED END GATES GROUP
LED STROBE LIGHT GROUP
CAT 3.4 TIER IV 100HP
LIGHTING GROUP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone