2025 [Other] E.D. ETNYRE DIST 3500 For Sale - 450,000 USD | Cat Used
Quick Search

E.D. ETNYRE DIST 3500

Construction and Mining Equipment E.D. ETNYRE DIST 3500

Year
2025
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
Brand E.D. ETNYRE DIST 3500
Wheeler Machinery Co.
CategoryAsphalt and Tar Sprayers and Sealers
Serial NumberS9583
Unit NumberNA002644
Catalog Number10207836
Year2025
Hours10 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax450,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information138" C.B. 206" W.B.
1NKZLK9X7SJ158194
2 MOUNTED AT TOP OF LADDER
2" DIAL
2025 KENWORTH T880
3500 GALLONS
56,000LBS GVWR
AIR LINES BRAIDED FROM MAC VALVE
ALARM ELECTRONIC
ALL STEEL PARTS BLACK
AND SPRAY GUN
ASSEMBLY W/25' RUBBER HOSE
BOX W/HINGED COVER & DRAIN PLUG
CAB CONTROL 12' BAR 1' ON/OFF
CAB CONTROL POWER SHIFT LIFT
CONTROL WITH NOZZLES
DRIVE OFF CRANKSHAFT PTO
FILL LINE CONNECTOR
FITTINGS TO CONNECT CUST LOAD
FOR POWER WASHDOWN HOSE WITH
FROM TRUCK COOLING SYSTEM
INDICATOR MOUNTED IN CAB
INSTRUMENTATION TOUCH SCREEN
INSULATION 2" .040 ALUM JACKETIN
LATCH CONTROL AT FRONT AND REAR
LOCATED IN REAR HEAD
METRIC AND ENGLISH
MOUNTED ON TOP OF TANK AT FRONT
NON RELIEVING
OF FOLDING BAR JOINTS
OIL COOLER FOR SEVERE APPLICATIO
OR LATER ADDITION OF BAR EXTENS
PRICED NEW
RUBBER FILL HOSE W/3'MALE THREAD
S9583
SHIPPED LOOSE IN TOOLBOX
SIDE OPENING WITH FLUSH TYPE
SPRING REWIND, INCLUDES HOSE
SUCTION IN ADDITION TO REAR
SYSTEM 2 FLUES 2 BURNERS
SYSTEM 400 GPM PUMP
SYSTEM INCLUDES FUEL AND OIL
SYTEM LED SEALED
TENSION 1' W/ELECTRIC AIR ON/OFF
WALKWAY TO MANHOLE
WITH AIR AND ELCT CONNECTORS
WITH INTERNAL OVERFLOW
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering