2025 [Other] E.D. ETNYRE DIST 2000 For Sale - 340,000 USD | Cat Used
Quick Search

E.D. ETNYRE DIST 2000

Construction and Mining Equipment E.D. ETNYRE DIST 2000

Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
Brand E.D. ETNYRE DIST 2000
Wheeler Machinery Co.
CategoryAsphalt and Tar Sprayers and Sealers
Serial NumberS9585
Unit NumberNA002646
Catalog Number10195728
Year2025
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax340,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information& 1 MOUNTED ON EACH SIDE
/INSTRUMENTS TOUCH SCREEN CNTRL
120" C.A. 188" W.B.
2 MOUNTED AT TOP OF LADDER
2" DIAL
20" WITH INTERNAL OVERFLOW
2000 GALLONS
2025 KENWORHT T380
2NK4HJ7X2SM134290
33,000 LBS. G.V.W.R.
ALARM ELECTRONIC
ALL STEEL PARTS BLACK
AND WING FOLD
ASSEMBLY W 25' RUBBER HOSE
AT REAR OF TOOLBOXES
BOX W/HINGED COVER & DRAIN PLUG
CAB CONTROL 12' BAR 1' ON/OFF
CAB CONTROL POWER SHIFT LIFT
CAMLOCK ADAPTER & CAP
CONTROL WITH NOZZLES
CONTROLS 4 WAY ASPHALT VALVE
DRIVE PTO OF TRANSMISSTION
EXTENSIONS 1' W/ELECTRIC AIR
FITTINGS TO CONNECT CUST LOAD
FOR LATER ADDITION OF BAR EXTEN
FOR POWER WASHDOWN HOSE
FROM TRUCK COOLING SYSTEM
FRONT AND REAR 50 GALLON INC
HOSE AND SPRAY GUN
HOSE TO FILL LINE
INDICATOR MOUNTED IN CAB
INSULATION 2" .040 ALUM JACKET
LATCH CONTROL AT FRONT & REAR
LINE CONNECTOR INCLUDES MALE
LOCATED IN REAR HEAD
MOUNTED ON TOP OF TANK AT FRONT
NON RELIEVING
NOZZLES
OF FOLDING JOINTS BI FOLD
OIL COOELR FOR SEVER APPLICATION
ON/OFF
PRICED NEW
RUBBER FILL HOSE W/3' MALE THREA
S9585
SIDE OPENING WITH FLUSH TYPE
SYSTEM 2 FLUES 2 BURNERS
SYSTEM 400 GPM PUMP
SYSTEM INCLUDES FUELANDOIL LINE
SYSTEM LED SEALED
WALKWAY TO MANHOLE
WITH 1' CONTROLS
WITH SPRING REWIND, INCLUDES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering