2025 Crafco SS250 W/CM For Sale - 96,500 USD | Cat Used
Quick Search

Crafco SS250 W/CM

Crafco SS250 W/CM

Year
2025
Working hours
182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCrafco SS250 W/CM
Wheeler Machinery Co.
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number1C9SC1223S1418063
Unit NumberNA002864
Catalog Number10188187
Year2025
Hours182 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax96,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10# FIRE EXT W/COVER
18" HITCH EXTENSION ASSY RVC
3" PINTLE HITCH REV.E
3/8 HOOK W/SAFETY LATCH
DISK 4" SWIVEL
DRIVER ALERT SYSTEM
ENIGNE COVER ASSY 37HP
FIRE EXT BRKT FOR 10#
FREIGHT
GRAVITY FEED KIT
HOSE REEL 50'-3/4" HOSE
LIGHT KIT NON DP WORKLHT
OVERNIGHT HEATER W/FITTING
PRICED 06/12/25 CR
SHROUD TIOP ADAPTER
SPARE ITRE KIT ST225/75R15
TIP ADAPTER
WORK AREA CAMERA SYSTEM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering