Caterpillar CP56B

Caterpillar CP56B

Price
158,333 USD
Year
2016
Working hours
628 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategoryAsphalt and Tar Sprayers and Sealers
Serial NumberP5600270
Unit Number20662
Catalog NumberCU2400421
Manufacturing Year2016
Hours628 h
CountryUnited States
LocationMemphis, TN
Pricing
Price Excluding Tax$ 158,333
Tax-
Price Including Tax-
Features
Additional InformationCERTIFICATE OF ORIGIN
CP56B (DLO)
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, NA PLATFORM
LANE 3 ORDER
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL631
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, VINYL
TIRE, TRACTION
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone