Volvo A40G

Volvo A40G

Price
350,000 USD
Year
2015
Working hours
2915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo A40G
CategoryArticulated Dump Trucks (ADTs)
Serial NumberVCE0A40GP00340850
Unit NumberUC16496
Catalog NumberCU4406856
Manufacturing Year2015
Hours2915 h
CountryUnited States
LocationCall For Additional Info, PA
Pricing
Price Excluding Tax$ 350,000
Tax-
Price Including Tax-
Features
Additional Information29.5R25 BRIDGESTONE TIRES
6X6, ARTICULATED FRAME
CAB, AIR CONDITIONING
2015 VOLVO A40G
RETARDER, TAILGATE
RF 91%, LF 89%, RR1 84%
RR2 87%, LR1 91%, LR2 81%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone