Quick Search

Volvo A30

Volvo A30

Price
$56,900
Year
2000
Working hours
14,056 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Novi, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandVolvo A30
CategoryArticulated Dump Trucks (ADTs)
Serial NumberRKE03458
Unit NumberRKE03458
Catalog Number4871640
Year2000
Hours14,056 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax56,900 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
TAILGATETAILGATE
ENGINE BRAKEENGINE BRAKE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
522
  • No
  • No
  • Good
  • Good
  • Poor
  • PoorTops and edges of front fenders rusted through
  • Good
  • Good
  • FairRust blistering piping through paint in areas, no decals
  • Good
  • FairFender steps bent slightly
safety items
002
  • Yes
  • NoMissing
  • No
  • Poor
  • PoorNot working
gauges, operator station, console
334
  • No
  • No
  • No
  • PoorBelt missing from compressor, mounting loose
  • FairDash is loose
  • GoodGaiges working
  • FairCab glass in place, left outer mirror cracked
  • Fair
  • PoorControls stuck motor howels
  • GoodHour meter working reads 14056
  • PoorSeat cushion weathered, torn
  • Good
  • PoorFront wiper arm assembly missing, motor working
engine
221
  • NoSlight
  • Yes
  • Yes
  • No
  • YesLeak under #4 cylinder head, wet under belly pan need to remove to pinpoint leak,
  • No
  • No
  • Powered by Volvo TD104K 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • PoorHousing rusted through
  • FairGreen, clean, a bit low in resivor tank
  • Good
  • FairExhaust leak at flex pipe, after turbo
  • Good
cooling system
330
  • FairAlternator belts loose
  • Good
  • FairActivation switch by passed, fan on at all times
  • Good
  • FairFins dirty could use cleaning
  • Good
electrical, starting and charging system
211
  • No
  • No
  • No
  • Good
  • PoorBatteries were dead had to jumpstart, would not restart on its own after starting
  • Good
  • FairUpper floods not working
transmission
  • Machine will not move, transmission oil full. no oil in drop box
steering
211
  • PoorCenter pin mounting bushings missing has excessive play n center pins,
  • Good
  • FairRight seeping from packing
  • Good
hydraulics
220
  • Hydraulic functions operated good
  • Good
  • GoodBoth dry
  • FairOil leak in pump area
  • Fair
final drives
202
  • PoorMounting bolts loose at rear drop box
  • Good
  • PoorLeft rear wheel seal leaking
  • Good
comments, misc. repairs, general remarks
  • transmission oil level full, center pins and bushings show excessive play, started and ran,
suspension
312
  • FairHeavy scale rust at front mount
  • Good
  • Good
  • PoorBoth center walking beam mounting bushings worn
  • PoorRear torsion bar mounting bushings swollen split
  • Good
truck body
422
  • PoorScale rust and rust pitting in inner box
  • Poor
  • Fair5-bottom rubber landing pads missing
  • Good
  • Good
  • Good
  • FairInner tailgate rusted, landing pads missing
  • Good
tires
  • 23.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterPrimeX1225NoNoNo
Left FrontBridgestone (V-steel)3670YesNoNo
Left RearBridgestone (VJT)1840NoNoNo
Right CenterDouble coin (REM2)2975NoNoNo
Right FrontBridgestone (V-steel)3075YesNoNo
Right RearPrimeX1225NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering