Quick Search

Paus PMKM10010

Paus PMKM10010

Price
On Request
Year
2012
Working hours
49 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FERREYROS S.A.A.
Lima
+51 1 1 6264642
Show phone number
  • Basic information
  • Details
Basic information
BrandPaus PMKM10010
CategoryArticulated Dump Trucks (ADTs)
Serial Number112.159
Unit NumberPAU0056
Catalog Number4391828
Year2012
Hours49 h
CountryPeru
LocationLima
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Yeslavado.
  • Yes
  • Good
  • FairPresenta corrosion en techo de cabina.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
430
  • Yes
  • No
  • No
  • No
  • 15%
  • Good
  • Good
  • Good
  • Fair
  • FairCon corrosion.desgastado por uso.
  • FairAsiento no presenta respaldar de cabeza.
  • Good
engine
520
  • No
  • No
  • Yes
  • No
  • No
  • ROJO
  • 54 PSI
  • Azul
  • Good
  • Good
  • Good
  • FairPresenta corrosión.
  • Goodvolumen de inyección de inyector numero 5 liegeramente bajo.
  • Fairpresenta ligera caida de RPM en bajas RPM.
  • Good
cooling system
500
  • No
  • Nivel de refrigerante se encuentra por debajo del mínimo.
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • No
  • Conexion de cableado en mal estado.
  • FairInspeccionar alternador internamente.
  • FairBaterias en mal estado.
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
100
  • Good
brake
110
  • FairProblemas para desparquear.
  • Good
hydraulics
100
  • Mánometro de tanque hyd en mal estado.Filtros hyd alternativos
  • Good
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
010
  • FairBisagras de cubiertas de compartimiento de motor presentan corrosión.
tires
  • Yes
  • 16R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOOD YEAR90NoNoNo
Left RearGOOD YEAR90NoNoNo
Right FrontGOOD YEAR90NoNoNo
Right RearGOOD YEAR90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering