Moxy DA40

Moxy DA40

Price
On Request
Year
2017
Working hours
2780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMoxy DA40
CategoryArticulated Dump Trucks (ADTs)
Serial Number841150
Unit Number19B4371
Catalog NumberCU4459132
Manufacturing Year2017
Hours2780 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationDoosan DA40. Meget bra og velholdt dumper.

GROSS WEIGHT: 71000 KG
TYRES REMAINING : 20^20^20^20^20^20^^ %
AMOUNT OF PREVIOUS OWNERS: 1
GENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
Features
Additional InformationDoosan DA40. Meget bra og velholdt dumper.

GROSS WEIGHT: 71000 KG
TYRES REMAINING : 20^20^20^20^20^20^^ %
AMOUNT OF PREVIOUS OWNERS: 1
GENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone