Komatsu HM400-3

Komatsu HM400-3

Price
386,000 USD
Year
2017
Working hours
7555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu HM400-3
CategoryArticulated Dump Trucks (ADTs)
Serial NumberKMTHM014CHD005223
Unit NumberCN12395
Catalog NumberCU4668366
Manufacturing Year2017
Hours7555 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 386,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
RETARDERRETARDER
FAST FUELFAST FUEL
Additional InformationECM DOWNLOAD: NO
TIRE SIZE: 29.5R25
PRODUCT LINK: INQUIRE FOR OPTIONS ON
BED CONFIGURATION: ENFD DUMP
ARTICULATED TRUCK
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
RETARDERRETARDER
FAST FUELFAST FUEL
Additional InformationECM DOWNLOAD: NO
TIRE SIZE: 29.5R25
PRODUCT LINK: INQUIRE FOR OPTIONS ON
BED CONFIGURATION: ENFD DUMP
ARTICULATED TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone