Komatsu HM300-3

Komatsu HM300-3

Price
178,003 USD
Year
2015
Working hours
8,280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu HM300-3
CategoryArticulated Dump Trucks (ADTs)
Serial NumberKMTHM011EED003648
Unit NumberKOMAT49990
Catalog NumberCU4839635
Manufacturing Year2015
Hours8,280 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax178,003 USD
Tax (19%)33,821 USD
Price Including Tax211,823 USD
Details
Additional informationTIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
BODY CAPACITY: 17 CBM
BODY CONDITION: 50 %
TIRES CONDITION MIDDLE RIGHT: 50 %
TIRES CONDITION MIDDLE LEFT: 50 %
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
PAYLOAD: 28 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663931129
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone