Komatsu HM300-3

Komatsu HM300-3

Price
120,546 USD
Year
2011
Working hours
8,717 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu HM300-3
CategoryArticulated Dump Trucks (ADTs)
Serial NumberKMTHM011A29003045
Unit NumberKOMAT03045
Catalog NumberCU4839637
Manufacturing Year2011
Hours8,717 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax120,546 USD
Tax (19%)22,904 USD
Price Including Tax143,450 USD
Details
Additional informationTIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT RIGHT: 80 %
BODY CONDITION: 50 %
BODY CAPACITY: 17 CBM
TIRES CONDITION REAR LEFT: 40 %
PAYLOAD: 28 T
TIRES CONDITION MIDDLE RIGHT: 50 %
TIRES CONDITION MIDDLE LEFT: 50 %
TIRES CONDITION FRONT LEFT: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663931129
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone